text.skipToContent text.skipToNavigation

AR201

By Hubbell Wiring Device-Kellems 

Catalog ID: AR201

By Hubbell Wiring Device-Kellems
Catalog ID:  AR201
Dimmer, Rotary Dimmer, Single Pole, 2000W, Beige
Add to List

More Options

Where to Buy

Product Details

General

Action SPDT
Color Beige
Item Type Rotary Control Dimmer
Number Of Poles Single Pole
Operating Temperature Maximum continuous 75°C and minimum -40°C without Impact
Performance Environmental - Operating Temperatures - Max Continuous -75°C, Minimum- -40°C Without Impact
Series Architectural Grade
Style Single Pole
Type Rotary Control
UPC 783585224244

Dimensions

Weight 0.95 lb

Electrical Ratings

Voltage Rating 120 VAC
Voltage Rating Description 120 VAC
Wattage 2000 W

Certifications and Compliance

Industry Standard(s) UL Listed

Logistics

Carton Quantity 12

Resources and Downloads