text.skipToContent text.skipToNavigation

AS153

By Hubbell Wiring Device-Kellems 

Catalog ID: AS153

By Hubbell Wiring Device-Kellems
Catalog ID:  AS153
Switches and Lighting Controls, Dimmer, Rotary Dimmer, Three Way, 1500W, Beige
Add to List

More Options

Where to Buy

Product Details

General

Color White
Item Type Slide Control Dimmer
Number Of Poles Single Pole/Three Way
Operating Temperature Maximum continuous 75°C and minimum -40°C without Impact
Performance Environmental - Operating Temperatures - Max Continuous -75°C, Minimum- -40°C Without Impact
Series Architectural Grade
Style Single Pole/Three Way
Type Slide Control
UPC 783585224053

Dimensions

Weight 1 lb

Electrical Ratings

Voltage Rating 120 VAC
Voltage Rating Description 120 VAC
Wattage 1500 W

Certifications and Compliance

Industry Standard(s) UL Listed

Logistics

Carton Quantity 12

Resources and Downloads