text.skipToContent text.skipToNavigation

AS2I

By Hubbell Wiring Device-Kellems 

Catalog ID: AS2I

By Hubbell Wiring Device-Kellems
Catalog ID:  AS2I
Switches and Lighting Controls, Dimmer Replacement Part, Slider Dimmer Plate Kit, Ivory
Add to List

More Options

Where to Buy

Product Details

General

Color Ivory
Item Type Dimmer Replacement Part
Operating Temperature Maximum continuous 75°C and minimum -40°C without Impact
Performance Environmental - Operating Temperatures - Max Continuous -75°C, Minimum- -40°C Without Impact
Series Accessories
Style For AS153 and AS203
Type Large Plate Kit - Slide
UPC 783585224152

Dimensions

Weight 0.35 lb

Certifications and Compliance

Industry Standard(s) UL Listed

Logistics

Carton Quantity 12

Resources and Downloads