text.skipToContent text.skipToNavigation

AS2W

By Hubbell Wiring Device-Kellems 

Catalog ID: AS2W

By Hubbell Wiring Device-Kellems
Catalog ID:  AS2W
Dimmer Replacement Part, Slide Dimmer Plate Kit, White
Add to List

More Options

Where to Buy

Product Details

General

Color White
Item Type Dimmer Replacement Part
Operating Temperature Maximum continuous 75°C and minimum -40°C without Impact
Performance Environmental - Operating Temperatures - Max Continuous -75°C, Minimum- -40°C Without Impact
Series Accessories
Style For AS63 and AS103
Type Large Plate Kit - Slide
UPC 783585224145

Dimensions

Weight 0.3 lb

Certifications and Compliance

Industry Standard(s) UL Listed

Logistics

Carton Quantity 12

Resources and Downloads