text.skipToContent text.skipToNavigation

HBL4MGRPT620

by Hubbell Wiring Device-Kellems 

Catalog ID: HBL4MGRPT620

20A 4 outlet HCOA

Product Details

General

Color White
Number Of Outlets 4
Series HCOA
Type Hospital Grade
UPC 783585588292

Electrical Ratings

Current / Amperage Rating 20 A
Voltage Rating 125 V

Conductor Related

Cord Length 6 ft

Logistics

Carton Quantity 5

Resources/Downloads