WBP_PH3004PA005_PRODIMAGE
WBP_PH3004PA005_PRODIMAGE

Signal and Control, Linkosity, Cordset, Male/Female, Double End, Straight, 7-Wire, 10A 600V AC, PE Wire Code, 35' Length

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

PH1012PE035

Signal and Control, Linkosity, Cordset, Male/Female, Double End, Straight, 7-Wire, 10A 600V AC, PE Wire Code, 35' Length

Standard Product

Product details

General

Application
Plug Together Power Distribution, No Pass Thru
Catalog Number
PH1012PE035
Color
Gray
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
EU RoHS Indicator
Yes
Item Type
Conduit Feed Pre-Wired Box
Material
Thermoplastic
Material - Mounting Hardware
Screw Mounting
Number Of Poles
12-Pole
OEM Brand Name
Hubbell Wiring Device-Kellems
UPC
783585184937

Dimensions

Display Size
Standard Sized Product

Electrical Ratings

Amperage Rating
4 A
Connectivity
Plug Together
Current / Amperage Rating
4 A
Current Rating
4 A
Phase
Single Phase Control
Voltage Rating
250V AC Max kV
Wattage
1000

Conductor Related

Number Of Wires
13-Wire Grounding
Wire Size
#18 AWG

Certifications And Compliance

Nema Rating
Non-NEMA

Logistics

Carton Quantity
10