text.skipToContent text.skipToNavigation

P15DH485C10

By Hubbell Wiring Device-Kellems 

Catalog ID: P15DH485C10

By Hubbell Wiring Device-Kellems
Catalog ID:  P15DH485C10
Signal And Control, Panel Safe, 1) DH485, 1) 15A 125V Receptacle, NEMA 12/4 Enclosure
  • Protective clear cover
  • Overcurrent protection
  • Finger-safe contacts
  • Stainless steel snap latch

Standard Product

Add to List

More Options

Where to Buy

Product Details

General

Color Gray, Clear
EU RoHS Indicator Yes
Enclosure Type NEMA 12/4
Item Type Industrial Connectivity
Material Composite
Material - Mounting Hardware Screw Mounting
OEM Brand Name Hubbell Wiring Device-Kellems
Performance
  • Electrical - Circuit Breaker - 3A
  • Electrical - Data Jack - Cat. 5e
  • Electrical - GFCI - Conforms to UL 943 2006 requirement
  • Electrical - In-Cabinet Receptacle - GFCI protected
  • Environmental - Enclosure - NEMA Type 4, 12 and NEMA Type 4X
UPC 783585093482

Dimensions

Cubic Capacity 34.375 cu.in
Depth 2.5
Height 5.5 in
Width 2.5 in

Conductor Related

Cable Entry Plug-In

Certifications and Compliance

Industry Standard(s)
  • CSA Certified
  • UL Recognized

Logistics

Carton Quantity 20

Resources and Downloads

Installation/Instruction Manual (IOM)

Engineering Drawing