text.skipToContent text.skipToNavigation

PR4X205E2DB92B

By Hubbell Wiring Device-Kellems 

Catalog ID: PR4X205E2DB92B

By Hubbell Wiring Device-Kellems
Catalog ID:  PR4X205E2DB92B
Signal And Control, Panel Safe, 2) Cat5E, 2) DB9, 3A Circuit Breaker, NEMA 4X Enclosure.

NEMA 4X Enclosure

Add to List

More Options

Where to Buy

Product Details

General

Application Connection to PLCs
Color Black, Clear
Construction Fabricated
EU RoHS Indicator Yes
Item Type Unit with: 2) Cat 5e, 2) DB9 and Circuit Breaker
Material Composite
Number Of Poles 2-Pole
OEM Brand Name Hubbell Wiring Device-Kellems
UPC 783585198989

Electrical Ratings

Amperage Rating 15 A
Current / Amperage Rating 15 A
Current Rating 15 A
Voltage Rating 125 VAC
Wattage 1875

Conductor Related

Conductor Type Copper
Number Of Conductors 3

Certifications and Compliance

Nema Rating Non-NEMA

Logistics

Carton Quantity 20

Resources and Downloads

Installation/Instruction Manual (IOM)