text.skipToContent text.skipToNavigation

HBL460C9WDMUS2

by Hubbell Wiring Device-Kellems 

Catalog ID: HBL460C9WDMUS2

Data Monitoring, Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Female Connector Body, 60A 3-Phase Delta 250V AC, 3-Pole 4-Wire Grounding, Terminal Screws, Blue, Watertight

Product Details

General

Color Blue
Number Of Poles 3
Series HBL Heavy duty
Style Standard Device
Type Watertight Connector Body
UPC 783585569116

Electrical Ratings

Current / Amperage Rating 60 A
Voltage Rating Description 3 Phase 250 VAC

Conductor Related

Number Of Wires 4

Logistics

Carton Quantity 10

Resources/Downloads

Videos

InSight Data Monitoring

Installation/Instruction Manual (IOM)