text.skipToContent text.skipToNavigation

HBLSG20L6L6

by Hubbell Wiring Device-Kellems 

Catalog ID: HBLSG20L6L6

SMART POWER CABLE, L6, 20A, NEMA DEV

Product Details

General

Number Of Poles 2
Series HBL Data Monitoring
Style Standard Device
Type Power Cable
UPC 783585569338

Electrical Ratings

Current / Amperage Rating 20 A
Voltage Rating Description 240 VAC

Conductor Related

Number Of Wires 3

Logistics

Carton Quantity 5

Resources/Downloads

Videos

InSight Data Monitoring