WBP_WLCA_PRODIMAGE
WBP_WLCA_PRODIMAGE
play
Load-Logic Room Controller
WBP_WLCA_front_PRODIMAGE
+1
WBP_WLCA_side_PRODIMAGE

Switches and Lighting Controls, OccupancySensors, Wireless Transmitter

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

WLCA

Switches and Lighting Controls, OccupancySensors, Wireless Transmitter

Product details

General

Color
Black
EU RoHS Indicator
Contact Manufacturer
Series
  • Passive Infrared
  • Accessories
Style
  • Accessories
  • Transmitter
Type
Wireless - Wall Mount
UPC
783585256160

Electrical Ratings

Voltage Rating
24 VDC
Voltage Rating Description
24V DC

Logistics

Carton Quantity
10