text.skipToContent text.skipToNavigation

ACMG

by Hubbell Wiring Device-Kellems 

Catalog ID: ACMG

Switches and Lighting Controls, Protective Wire Enclosure, Ceiling Mount

  • Ceiling mount wire guard
  • Heavy-duty coated wire guard for sensors to protect from destructive strikes
  • Designed to provide protection against unforeseen impacts
  • Mounting clips are included
Wire Guard

Product Details

General

Application For Ceiling Mount Sensors
Color White
Environmental Conditions Indoor Dry Unless Protected By Additional Means
Item Type Ceiling Mount Wire Guard
Material - Mounting Hardware Screw Mounting
OEM Brand Name Hubbell Wiring Device-Kellems
Operating Cycles 6,000 Cycles Minimum
Operating Temperature 32 Deg F to 104 Deg F (0 Deg C to 40 Deg C)
Series
  • Dual
  • Ultrasonic
  • Passive Infrared
Style Wire Guard
Type Accessories
UPC 783585158624

Dimensions

Diameter 3.25 in
Width 7 in

Electrical Ratings

Voltage Rating
  • 120-277 VAC
  • 24 VDC
  • 120-347 VAC
Voltage Rating Description 120/277V AC;24V DC;120/347V AC

Resources/Downloads