WBP_DSM30I1_PRODIMAGE
WBP_DSM30I1_PRODIMAGE
WBP_DSM30I1_plate_PRODIMAGE
WBP_DSM30I1_front_PRODIMAGE

Switches and Lighting Controls, Spec Grade, Latching Decorator Switches, General Purpose AC, Single Pole, 100mA 30V DC, Back and Side Wired, Ivory

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

DSL30I1

Switches and Lighting Controls, Spec Grade, Latching Decorator Switches, General Purpose AC, Single Pole, 100mA 30V DC, Back and Side Wired, Ivory

  • Available latching or momentary contact
  • Mounts to standard single gang box
  • Attractive, architectural design

Product details

General

Color
Ivory
EU RoHS Indicator
No
Humidity
10% to 90% non-condensing relative humidity
Item Type
Low Voltage Switch
Operating Temperature
32°F to 122°F (0°C to 50°C)
Series
  • Dual
  • Ultrasonic
  • Passive Infrared
Style
Switches
Type
Accessories
UPC
783585159317

Dimensions

Length
4.87 in
Width
2.44 in

Electrical Ratings

Voltage Rating
24 VDC
Voltage Rating Description
24V DC