text.skipToContent text.skipToNavigation

HBRL180

By Hubbell Wiring Device-Kellems 

Catalog ID: HBRL180

By Hubbell Wiring Device-Kellems
Catalog ID:  HBRL180
Lighting Controls, Sensor, High Bay,Replacement Lens, 180 Degree, Indoor
Add to List

More Options

Where to Buy

Product Details

General

Color White
Series High/Low Bay PIR
Style High Bay Lenses
Type Accessories
UPC 783585564814

Electrical Ratings

Voltage Rating
  • 120-347 VAC
  • 208/240 VAC
  • 480 VAC
  • 24 VDC
Voltage Rating Description 120/347V AC;208/240V AC;480V AC;24V DC

Logistics

Carton Quantity 10

Resources and Downloads