text.skipToContent text.skipToNavigation

DSM010W

By Hubbell Wiring Device-Kellems 

Catalog ID: DSM010W

By Hubbell Wiring Device-Kellems
Catalog ID:  DSM010W
Switches and Lighting Control, DimmingSwitch, Low Voltage, Momentary, 0-10V DC, White
Add to List

More Options

Where to Buy

Product Details

General

Color White
Series
  • Dual
  • Ultrasonic
  • Passive Infrared
Style Low Voltage Dimming Switches
Type Accessories
UPC 783585564944

Electrical Ratings

Voltage Rating 24 VDC
Voltage Rating Description 24V DC

Logistics

Carton Quantity 10 EA