text.skipToContent text.skipToNavigation

Switches and Lighting Controls, H-MOSS, Add-A-Relay, 10A, Pilot Duty, 120V AC

By Hubbell Wiring Device-Kellems 

Catalog ID: AAR10C120

By Hubbell Wiring Device-Kellems
Catalog ID:  AAR10C120
Switches and Lighting Controls, H-MOSS, Add-A-Relay, 10A, Pilot Duty,120V AC
Add to List

More Options

Where to Buy

Product Details

General

Color Gray
Series
  • Dual
  • Ultrasonic
  • Passive Infrared
Style Relays
Type Accessories
UPC 783585158747

Electrical Ratings

Voltage Rating
  • 120/277 VAC
  • 24 VDC
Voltage Rating Description 120/277V AC;24V DC

Resources and Downloads