text.skipToContent text.skipToNavigation

AD2000BK22N

by Hubbell Wiring Device-Kellems 

Catalog ID: AD2000BK22N

Occupancy/Vacancy Sensors, Wall Switch,Adaptive Dual Technology, 2 Circuit, 120/277V AC, No Buttons, Black

Product Details

General

Color Black
Series Dual
Type Auto
UPC 783585428505

Electrical Ratings

Voltage Rating 120/277 VAC
Voltage Rating Description 120/277V AC

Logistics

Carton Quantity 10 EA

Resources/Downloads

Installation/Instruction Manual (IOM)