text.skipToContent text.skipToNavigation

AD2000I1N

by Hubbell Wiring Device-Kellems 

Catalog ID: AD2000I1N

Occupancy Sensing Products, Wall Switch,Occupancy or Vacancy, Dual Tech, 1 Relay, 1000 Square Feet, 800WIncandescent, 1000W Fluorescent @ 120V AC, 1800W Fluorescent @ 277V AC,120/277V AC, With Photocell, Ivory, No Buttons

Product Details

General

Color Ivory
Series Dual
Type Auto
UPC 783585413242

Electrical Ratings

Voltage Rating 120/277 VAC
Voltage Rating Description 120/277V AC

Logistics

Carton Quantity 50 EA

Resources/Downloads