text.skipToContent text.skipToNavigation

AD2001GY1

by Hubbell Wiring Device-Kellems 

Catalog ID: AD2001GY1

Occupancy Sensing Products, Wall Switch,Vacancy, Dual Tech, 1 Relay, 1000 Square Feet, 800W Incandescent, 1000WFluorescent @ 120V AC, 1800W Fluorescent @ 277V AC,120/277V AC, WithPhotocell, Gray

Product Details

General

Color Gray
Series Dual
Type Manual
UPC 783585414317

Electrical Ratings

Voltage Rating 120/277 VAC
Voltage Rating Description 120/277V AC

Logistics

Carton Quantity 50 EA

Resources/Downloads