WBP_AD2000I1_PRODIMAGE
WBP_AD2000I1_PRODIMAGE
WBP_AD2000I1_plate_PRODIMAGE

Occupancy/Vacancy Sensors, Wall Switch, Adaptive Dual Technology, 1 Circuit, 24V DC, Ivory

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

AD2240I1

Occupancy/Vacancy Sensors, Wall Switch,Adaptive Dual Technology, 1 Circuit, 24V DC, Ivory

Adaptive Dual Technology combines Ultrasonic and Passive Infrared technology, minimizing the risk of lights turning ON when the space is unoccupied. Once occupancy is detected by both technologies within the space lights are turned ON, only one technology is necessary to keep the lights ON. Adaptive technology provides better control. Hubbell’s patented breakthrough in advanced control feature smart microprocessors constantly monitoring the controlled area and adjust the sensitivity and timer based on environmental history. The optimum choice when performance is paramount.

  • Dual technology sensing combines the individual advantages of passive infrared and ultrasonic detection
  • Low voltage wiring
  • Built in photocell with manual super saver mode for daylight harvesting
  • Impact resistant hard lens is standard and color matched to the switch

Product details

General

Color
Ivory
EU RoHS Indicator
Contact Manufacturer
Series
Dual
Type
Manual/Auto
UPC
783585428925

Electrical Ratings

Voltage Rating
24 VDC
Voltage Rating Description
24V DC

Logistics

Carton Quantity
50