WBP_APD2000W1_PRODIMAGE
WBP_APD2000W1_PRODIMAGE
WBP_APD2000W1_back_PRODIMAGE
WBP_APD2000W1_side-R_PRODIMAGE
+1
WBP_APD2000W1_front_PRODIMAGE

Switches and Lighting Control, OccupancySensors, Passive Infrared, Dimming Wall Switch, 1-Relay, 120/277VAC, White

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

APD2000W1

Switches and Lighting Control, OccupancySensors, Passive Infrared, Dimming Wall Switch, 1-Relay, 120/277VAC,White

Adaptive Dual Technology combines Ultrasonic and Passive Infrared technology, minimizing the risk of lights turning ON when the space is unoccupied. Once occupancy is detected by both technologies within the space lights are turned ON, only one technology is necessary to keep the lights ON. Adaptive technology provides better control. Hubbell’s patented breakthrough in advanced control feature smart microprocessors constantly monitoring the controlled area and adjust the sensitivity and timer based on environmental history. The optimum choice when performance is paramount.

Product details

General

Color
White
EU RoHS Indicator
Contact Manufacturer
Series
Dimming Controls
Type
Manual/Auto
UPC
783585427102

Electrical Ratings

Voltage Rating
120/277 VAC
Voltage Rating Description
120/277V AC

Logistics

Carton Quantity
50
Pallet Quantity
2000