text.skipToContent text.skipToNavigation

WS1000NI

by Hubbell Wiring Device-Kellems 

Catalog ID: WS1000NI

Lighting Controls, Vacancy/Occupancy Sensors, Wall Switch, Passive Infrared Technology, Single Circuit, 120V AC, 500 Watt, With Night Light, Ivory

  • With Nightlight
  • Product Details

    General

    Application Compatible with most LED and CFL
    Color Ivory
    Humidity 20% to 90% non-condensing relative humidity
    Indicator(s) Type PIR= Red LED
    Item Type Passive Infrared Wall Switches
    Material ABS (Acrylonitrile butance styrene - Thermoplastic polymer)
    Operating Temperature 32°F to 122°F (0°C to 50°C) with rate of change not exceeding 20°F(11°C) per hour
    Performance
    • Controls - Front Press Switch - ON/OFF
    • Controls - Service Switch - OFF (service), ON (normal operation)
    • Controls - Time Delay - Manual 20 seconds to 30 minutes
    • Electrical - Load Capacity -120VAC 600W Incandescent, 5A Ballast, 5A CFL/LED 277V, Horsepower rating 1/6
    • Environmental - Operating Temperature - 32°F to 122°F (0°C to 50°C) with rate of change not exceeding 20°F(11°C) per hour
    • Environmental - Storage - -40°F to 150°F (-40°C to 65°C), 20% to 90% non condensing relative humidity
    • Sensing Indicators - Passive Infrared - Red LED
    Photocell Yes
    Series Passive Infrared
    Storage Temperature Range -40°F to 150°F (-40°C to 65°C)
    Type Manual/Auto
    UPC 783585256238

    Dimensions

    Height 1.62 in
    Length 4.15 in
    Mounting Height 3.5-4.5 ft
    Width 1.82 in

    Electrical Ratings

    Voltage Rating 120 VAC
    Voltage Rating Description 120V AC

    Certifications and Compliance

    Industry Standard(s) cULus Listed To UL773A

    Logistics

    Carton Quantity 10 EA