text.skipToContent text.skipToNavigation

WS2000LA

by Hubbell Wiring Device-Kellems 

Catalog ID: WS2000LA

Lighting Controls, Occupancy/Vacancy Sensors, Wall Switch, Passive Infrared Technology, 120/277V AC, Light Almond

  • Designed for use on 120 or 277V AC circuits, no neutral required, fast retrofits. Built in photocell prevents lights from turning ON with sufficient natural light.
  • 3-Way capable
  • Matching wallplate included

Product Details

General

Application Compatible with most LED and CFL
Color Light Almond
Humidity 20% to 90% non-condensing relative humidity
Indicator(s) Type PIR= Red LED
Item Type Passive Infrared Wall Switches
Material ABS (Acrylonitrile butance styrene - Thermoplastic polymer)
Operating Temperature 32°F to 122°F (0°C to 50°C) with rate of change not exceeding 20°F(11°C) per hour
Performance
  • Controls - Ambient Light - Photocell, 10 to 500 foot candles
  • Controls - Service Switch - OFF (service), Vacancy (manual-ON), Occupancy (auto-ON)
  • Controls - Time Delay - Manual 20 seconds to 30 minutes
  • Electrical - Load Capacity - Incandescent - 0 to 1000 watts 120V, Ballast - 0 to 1000 watts 277V, Horsepower rating 1/6
  • Environmental - Operating Temperature - 32°F to 122°F (0°C to 50°C) with rate of change not exceeding 20°F(11°C) per hour
  • Environmental - Storage - -40°F to 150°F (-40°C to 65°C), 20% to 90% non condensing relative humidity
  • Sensing Indicators - Passive Infrared - Red LED
Photocell Yes
Series Passive Infrared
Storage Temperature Range -40°F to 150°F (-40°C to 65°C)
Type Manual/Auto
UPC 783585256856

Dimensions

Height 1.62 in
Length 4.15 in
Mounting Height 3.5-4.5 ft
Width 1.82 in

Electrical Ratings

Voltage Rating 120/277 VAC
Voltage Rating Description 120/277V AC

Certifications and Compliance

Industry Standard(s) cULus Listed To UL773A

Logistics

Carton Quantity 10 EA