WBP_HBL20403_PRODIMAGE
WBP_HBL20403_PRODIMAGE

Locking Devices, Hubbellock, Industrial, Flush Receptacle, 30A 600V AC, 20A 250V DC, 3-Pole 4-Wire Grounding, Non- NEMA, Screw Terminal, Black.

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

HBL20403

Locking Devices, Hubbellock®, Industrial, Flush Receptacle, 30A 600V AC, 20A 250V DC, 3-Pole 4-Wire Grounding, Non- NEMA, Screw Terminal, Black

The Hubbellock devices feature an exclusive design unlike any other in the industry. The unique design is built to provide the safest heavy duty device even in some of the harshest environments. These Hubbellock plugs and connector bodies are built with a super tough nylon housing for high impact resistance and a one of kind interior design for superior safety that Hubbell is known for. The male contacts are molded into the nose for damage resistance and completely eliminate the chance of deformity. Additionally, the plug as well as the connector retains power mechanical cord grips that not only secure the cable but also clamp down on the conductors in order to provide unrivaled strain relief. Inside the connector is Hubbell's unique safety design. With unparalleled box terminations the connector interior holds a spring-loaded safety shutter to provide the ultimate arc protection. Furthermore the exceptional heat and impact resistance is maintained by the thermoplastic interior contributing toa longer lasting device. In all, the one of a kind function of the Hubbellock devices provide a safe and dependable performance in the most demanding applications.

Auto Ejects Improperly Made Connection

Product details

General

Application
Color
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
EU RoHS Indicator
No
Item Type
20A/30A Hubbellock® Grounding Receptacle
Material
Thermoplastic
Material - Mounting Hardware
Screw Mounting
Number Of Poles
3-Pole
OEM Brand Name
Hubbell Wiring Device-Kellems
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Performance
  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - 2,000V minimum
  • Environmental - Flammability - UL 94 V0 for Receptacles and Inlets.HB or better for Plugs and Connectors
  • Environmental - Moisture Resistance - IP30 Suitability
  • Environmental - Operating Temperatures - Maximum Continuous 75°C, Minimum -40°C (w/o impact)
  • Mechanical - Terminal Accomodation - #10 AWG - #6 AWG solid or stranded copper wire only.
  • Mechanical - Terminal Identification - Terminals identified in accordance with UL 498
Type
  • Receptacle
  • Receptacle
UPC
783585017280

Dimensions

Dimensions
3.28 in x 1.94 in x 1.75 in
Display Size
Standard Sized Product
Height
1.75 in
Length
3.28 in
Weight
0.55 lb
Width
1.94 in

Electrical Ratings

Amperage Rating
20/30 A
Connectivity
Screw Terminals
Current / Amperage Rating
20/30 A
Current Rating
20 A
Dielectric Strength
Withstands 2,000V minimum
Voltage Rating
250 VDC/600 VAC
Voltage Rating Description
250 VDC/600 VAC

Conductor Related

Number Of Wires
4-Wire
Wire Size
#10 AWG to #6 AWG

Logistics

Carton Quantity
20
Pallet Quantity
2720