WBP_HBL26404_PRODIMAGE
WBP_HBL26404_PRODIMAGE

Locking Devices, Hubbellock, Industrial, Angled Adapter(45?), For 60A Hubbellock

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

HBL26404

Locking Devices, Hubbellock®, Industrial, Cast Aluminum Angled Adapter(45 degree), For 60A Hubbellock®

The Hubbellock devices feature an exclusive design unlike any other in the industry. The unique design is built to provide the safest heavy duty device even in some of the harshest environments. These Hubbellock plugs and connector bodies are built with a super tough nylon housing for high impact resistance and a one of kind interior design for superior safety that Hubbell is known for. The male contacts are molded into the nose for damage resistance and completely eliminate the chance of deformity. Additionally, the plug as well as the connector retains power mechanical cord grips that not only secure the cable but also clamp down on the conductors in order to provide unrivaled strain relief. Inside the connector is Hubbell's unique safety design. With unparalleled box terminations the connector interior holds a spring-loaded safety shutter to provide the ultimate arc protection. Furthermore the exceptional heat and impact resistance is maintained by the thermoplastic interior contributing toa longer lasting device. In all, the one of a kind function of the Hubbellock devices provide a safe and dependable performance in the most demanding applications.

  • Rugged cast aluminum construction provides maximum strength and abuse resistance in harsh environments

Standard Product

Product details

General

Color
Construction
Cast
EU RoHS Indicator
No
Item Type
45⁰ Adapter Plate
Knockouts
None
Material - Mounting Hardware
Mounting Screws
Number Of Outlets
Accepts 1-Device
OEM Brand Name
Hubbell Wiring Device-Kellems
Performance
Environmental - Moisture Resistance - IP44 Suitability
Temperature Range
Limited By Device
Type
Adapter Plate
UPC
783585017358

Dimensions

Dimensions
4.5 in x 3.44 in x 4.5 in
Display Size
For 60 Amp Devices
Height
4.5 in
Length
4.5 in
Weight
1.25 lb
Width
3.44 in

Certifications And Compliance

Industry Standard(s)
  • Certified to CSA Standard
  • Listed to UL Standard

Logistics

Carton Quantity
10
Pallet Quantity
300