WBP_HBL2320RT_PRODIMAGE
WBP_HBL2320RT_PRODIMAGE
play
Twist-Lock Devices
play
Insulgrip Twist-Lock and Straight Blade Devices

Locking Devices, Twist-Lock®, Industrial, Single Flush Receptacle, 20A 250V AC, 2-Pole 3-Wire Grounding, NEMA L6-20R, Ring terminal connection

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

HBL2320RT

Locking Devices, Twist-Lock®, Industrial, Single Flush Receptacle, 20A 250V AC, 2-Pole 3-Wire Grounding, NEMA L6-20R, Ring terminal connection

  • High-impact, abuse-resistant nylon face
  • Accepts ring terminals
  • Face color coding by voltage facilitates locating and mating of proper devices
  • All-brass mounting and grounding system provides a lower resistance ground path and greater resistance to corrosion than steel mounting systems

Accepts Ring Terminals

Product details

General

Application
Heavy Duty Industrial
Color
Black
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
EU RoHS Indicator
Yes
Horsepower - Maximum
2
Item Type
20A Single Flush Receptacle
Material
Nylon
Material - Mounting Hardware
Screw Mounting
Number Of Poles
2-Pole
OEM Brand Name
Hubbell Wiring Device-Kellems
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Performance
  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 2,000V minimum
  • Environmental - Flammability - V2 or better per UL94/CSA 22.2 No.0.17
  • Environmental - Moisture Resistance - IP20 Suitability
  • Environmental - Operating Temperatures - Maximum Continuous 75°C, Minimum -40°C (w/o impact)
  • Mechanical - Terminal Accommodation - #16 AWG - #8 AWG solid or stranded copper wire only.
  • Mechanical - Terminal Identification - Terminals identified in accordance with UL 498
UPC
783585234052

Dimensions

Dimensions
3.28 in x 1.70 in x 1.23 in
Display Size
Standard Sized Product
Height
1.23 in
Length
3.28 in
Weight
0.45 lb
Width
1.7 in

Electrical Ratings

Amperage Rating
20 A
Connectivity
Back Wired Screw Terminals
Current / Amperage Rating
20 A
Current Rating
20 A
Dielectric Strength
Withstands 2,000V minimum
Phase
Single Phase
Voltage Rating
250 VAC

Conductor Related

Number Of Wires
3-Wire Grounding
Wire Size
#16 AWG to #8 AWG

Certifications And Compliance

Industry Standard(s)
  • Certified to CSA C22.2 No.42
  • Fed.Spec. W-C-596
  • Listed to UL 498
Nema Rating
L6-20R
Standards - RoHS Compliance Status
CM

Logistics

Carton Quantity
10
Pallet Quantity
4050

Resources and downloads

Installation Manuals

Videos

play
Twist-Lock Devices
play
Insulgrip Twist-Lock and Straight Blade Devices

Engineering Drawing