text.skipToContent text.skipToNavigation

HBL2325ST

By Hubbell Wiring Device-Kellems 

Catalog ID: HBL2325ST

By Hubbell Wiring Device-Kellems
Catalog ID:  HBL2325ST
Locking Devices, Twist-Lock® Edge, Industrial, Flanged Inlet, 20A 250V, 2-Pole 3-Wire Grounding, L6-20P, Screwless Terminal, White
  • Faster termination time
  • No need for torque wrench
  • Strong steel spring eliminates strand relaxation
  • Funnel shaped wire entry for ease of termination.
  • Backwired termination for ease of installation

More Options

Where to Buy

Product Details

General

Item Type Flanged Inlet
Number Of Poles 2
UPC 783585719047

Electrical Ratings

Current / Amperage Rating 20 A
Voltage Rating 250 V

Conductor Related

Number Of Wires 3

Logistics

Carton Quantity 40

Resources and Downloads

Sales Drawings

Videos

Twist-Lock plugs and flanged inlets with EdgeConnect technology install in 10 seconds

Engineering Drawing