text.skipToContent text.skipToNavigation

HBL2713SR

By Hubbell Wiring Device-Kellems 

Catalog ID: HBL2713SR

By Hubbell Wiring Device-Kellems
Catalog ID:  HBL2713SR
Locking Devices, Twist-Lock®, Industrial, Reversed Service Female Connector Body, 30A 125/250V, 3-Pole 4-Wire Grounding, L14-30R, Screw Terminal, Black and White.
  • Alignment arrows with lock and unlock symbols provide a visual indication that devices are properly connected
  • Superior cord grip design protects terminations from excess strain
  • UL Type 4X Environmental seal protects connection while in use.

Shrouded Watertight Reverse Service

Add to List

More Options

Where to Buy

Product Details

General

Application Heavy Duty Industrial
Cord Range 0.350"-1.150" (9-29)
Environmental Conditions Watertight
Insulation Insulated Body
Item Type 30A Watertight Safety-Shroud® Reverse Service Connector
Material Composite
Material - Mounting Hardware Cord Mounted
Number Of Poles 3-Pole
OEM Brand Name Hubbell Wiring Device-Kellems
Operating Temperature Maximum continuous 75°C and minimum -40°C without Impact
Performance
  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 2,000V minimum
  • Environmental - Flammability - HB or better per UL94/CSA 22.2 No.0.17
  • Environmental - Moisture Resistance - IP20 Suitability
  • Environmental - Operating Temperatures - Maximum Continuous 75°C, Minimum -40°C (w/o impact)
  • Mechanical - Terminal Accommodation - #16 AWG - #8 AWG stranded copper wire only.
  • Mechanical - Terminal Identification - Terminals identified in accordance with UL 498
Type Device
UPC 783585231792

Dimensions

Dimensions 2.94 in x 2.94 in x 5.5 in
Display Size Standard
Height 5.5 in
Length 2.94 in
Width 2.94 in

Electrical Ratings

Amperage Rating 30 A
Connectivity Pressure Terminal Screws
Current / Amperage Rating 30 A
Current Rating 30 A
Dielectric Strength Withstands 2,000V minimum
Phase Single Phase
Voltage Rating 125/250 VAC
Voltage Rating Description 125/250 VAC

Conductor Related

Cable Range 0.350 - 1.150 in
Number Of Wires 4-Wire
Wire Size #16 AWG to #8 AWG

Certifications and Compliance

Industry Standard(s)
  • Certified to CSA C22.2 No.42
  • Fed.Spec. W-C-596
  • Listed to UL 498

Logistics

Carton Quantity 10

Resources and Downloads

Installation/Instruction Manual (IOM)

Videos

Insulgrip Twist-Lock and Straight Blade Devices

Twist-Lock Devices

Engineering Drawing