WBP_HBL2723_PRODIMAGE
WBP_HBL2723_PRODIMAGE
play
Insulgrip Twist-Lock and Straight Blade Devices
play
Twist-Lock Devices
WBP_HBL2721_HBL2723_app_PRODIMAGE

Locking Devices, Twist-Lock®, Industrial, Female Connector Body, 30A 3-Phase Delta 250V AC, 3-Pole 4-Wire Grounding, L15-30R, Screw Terminal and White

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

HBL2723

Locking Devices, Twist-Lock®, Industrial, Female Connector Body, 30A 3-Phase Delta 250V AC, 3-Pole 4-Wire Grounding, L15-30R, Screw Terminal, Black and White.

  • Superior cord grip design protects terminations from excess strain.
  • Clear, funnel shaped wire entry for ease of termination.
  • Integral dust shield protects wiring chamber from dust or contaminants.
  • La conception supérieure de l'agrippe-câble protège les terminaisons d'une tension excessive.
  • L'entrée de câble claire, en forme d'entonnoir, facilite la terminaison.
  • La protection anti-poussière intégrée protège la chambre de câblage de la poussière ou des contaminants.
  • Conception supérieure de la prise-cordon protège les terminaisons contre de l'excès de tension
  • Entrée de fil en forme d'entonnoir claire facilite la terminaison
  • Pare-poussière intégral protège la chambre de câblage contre la poussière ou les contaminants

Standard Product

Product details

General

Application
Color
Black, White
Cord Range
0.350"-1.150" (9-29)
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
EU RoHS Indicator
Yes
Insulation
Insulated Body
Item Type
30A Grounding Insulgrip® Connector
Material
Nylon
Material - Mounting Hardware
Cord Mounted
Number Of Poles
3-Pole
OEM Brand Name
Hubbell Wiring Device-Kellems
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Performance
  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 2,000V minimum
  • Environmental - Flammability - HB or better per UL94 or CSA 22.2 No. 0.6
  • Environmental - Operating Temperatures - Maximum Continuous 75°C Minimum -40°C (w/o impact)
  • Mechanical - Terminal Accommodation - #16 AWG - #8 AWG stranded copper wire only.
  • Mechanical - Terminal Identification - Terminals identified in accordance with UL 498
Type
  • Connector Body
  • Connector Body
UPC
783585039251

Dimensions

Dimensions
2.33 in x 2.33 in x 3.86 in
Display Size
Standard
Height
3.86 in
Length
2.33 in
Weight
0.4 lb
Width
2.33 in

Electrical Ratings

Amperage Rating
30 A
Connectivity
Pressure Terminal Screws
Current / Amperage Rating
30 A
Current Rating
30 A
Dielectric Strength
Withstands 2,000V minimum
Phase
Three Phase
Voltage Rating
3 Phase 250 VAC
Voltage Rating Description
3 Phase 250 VAC

Conductor Related

Cable Range
0.350 - 1.150 in
Number Of Wires
4-Wire
Wire Size
#16 AWG to #8 AWG

Certifications And Compliance

Industry Standard(s)
  • Certified to CSA C22.2 No.42
  • Fed.Spec. W-C-596
  • Listed to UL 498
Nema Rating
L15-30R

Logistics

Carton Quantity
30
Pallet Quantity
3060