WBP_HBLFPD_PRODIMAGE
WBP_HBLFPD_PRODIMAGE
WBP_HBLFP_front_PRODIMAGE
WBP_HBLFPD_back_PRODIMAGE

Outlet, 1/4'' tab terminations with divider

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

HBLFPD

Outlet, ¼'' Tab Terminations with Divider

Product details

General

EU RoHS Indicator
Contact Manufacturer
Item Type
20A Insul-Lock plus receptacle
Number Of Poles
2-Pole
UPC
783585580906

Dimensions

Dimensions
1.28 in x 1.39 in x 1.39 in
Height
1.39 in
Length
1.28 in
Width
1.39 in

Electrical Ratings

Current / Amperage Rating
20 A
Voltage Rating Description
250 VAC

Conductor Related

Number Of Wires
3-Wire

Logistics

Carton Quantity
100