WBP_H662A_PRODIMAGE
WBP_H662A_PRODIMAGE

Grip for 60A HubbelLock, 1.2-1.3"

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

H662A

Grip for 60A HubbelLock, 1.2-1.3"

Standard Product

Product details

General

Application
For Use with 60A Hubbellock
Color
  • Metallic
  • Métallique
Cord Range
1.125"-1.328" (28.6-33.7)
Environmental Conditions
Non-Weather Resistant
EU RoHS Indicator
No
Item Type
Mesh Grip
Material
Steel
Material - Mounting Hardware
Plate Mount
OEM Brand Name
Hubbell Wiring Device-Kellems
Style
For Hubbellock Devices
Type
Kellems Cable Grip
UPC
783585777214

Conductor Related

Cable Range
1.125 - 1.328 in
Number of Conductors
Single

Certifications And Compliance

Industry Standard(s)
  • Certified to CSA Standard
  • Listed to UL Standard

Logistics

Carton Quantity
5