WBP_HBL7459V_PRODIMAGE
WBP_HBL7459V_PRODIMAGE

Locking Devices, Midget Twist-Lock®, Accessories, Weatherproof Boot 15A For 2-Wire, Black

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

HBL7459V

Locking Devices, Midget Twist-Lock®, Accessories, Weatherproof Boot 15A For 2-Wire, Black.

  • Weather protective covering
  • Durable thermoplastic elastomer material
  • Ribbed design provides a secure grip

Weather protective covering

Product details

General

Application
Weatherproof Accessories
Construction
Molded
EU RoHS Indicator
Yes
Item Type
Short Weatherproofing Boot
Material
Elastomer / Elastomeric
Material - Mounting Hardware
Mounts on Device
OEM Brand Name
Hubbell Wiring Device-Kellems
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Performance
  • Environmental - Moisture Resistance - IP55
  • Environmental - Operating Temperatures - Maximum Continuous 75°C Minimum -40°C (w/o impact)
Type
Weatherproof Boot
UPC
783585237237

Dimensions

Display Size
Midget Sized Product
Weight
0.2 lb

Electrical Ratings

Dielectric Strength
Withstands 2,000V minimum

Conductor Related

Cable Entry
End of Boot

Certifications And Compliance

Standards - RoHS Compliance Status
CM

Logistics

Carton Quantity
10