text.skipToContent text.skipToNavigation

FS2

by Hubbell Wiring Device-Kellems 

Catalog ID: FS2

Switches and Lighting Control, Fluorescent Starter, 14-15-20W

  • Rugged construction
  • Operates over a wide temperature range
  • Neostart lights in dual lamp circiut uniformly and quickly

Standard Product

Product Details

General

Color Gray
Item Type Neo-Start Fluorescent Starter
Lamp Type Fluorescent
Material - Mounting Hardware Twist-In
OEM Brand Name Hubbell Wiring Device-Kellems
Start Type Neo Start
UPC 783585750002

Dimensions

Dimensions 1.5 in x 0.7 in x 0.7 in
Height 0.7 in
Length 1.5 in
Width 0.7 in

Electrical Ratings

Frequency Rating 60 Hz
Voltage Rating Determined by the balasts kV
Wattage 14, 15 and 20 Watt Lamps

Certifications and Compliance

Industry Standard(s) UL Listed

Logistics

Carton Quantity 25

Resources/Downloads