text.skipToContent text.skipToNavigation

HBLS332P4W

By Hubbell Wiring Device-Kellems 

Catalog ID: HBLS332P4W

By Hubbell Wiring Device-Kellems
Catalog ID:  HBLS332P4W
Heavy Duty Products, IEC Pin and Sleeve Devices, Switched, IEC 309, Male Plug, 32A 125V, 2-Pole 3-Wire Grounding, NEMA 4X/IP67, Watertight
Add to List

More Options

Where to Buy

Product Details

General

Color Yellow
Number Of Poles 2-Pole
Series Advantage Switch-Rated
Style IP69k NEMA 4X
Type Plugs
UPC 783585550824

Electrical Ratings

Amperage Rating 32 A
Current / Amperage Rating 32 A
Voltage Rating 100-130 VAC
Voltage Rating Description 100-130 VAC

Conductor Related

Number Of Wires 3-Wire

Logistics

Carton Quantity 10

Resources and Downloads

Videos

Advantage Series Switch-Rated Pin & Sleeve