text.skipToContent text.skipToNavigation

HBLS360R4W

By Hubbell Wiring Device-Kellems 

Catalog ID: HBLS360R4W

By Hubbell Wiring Device-Kellems
Catalog ID:  HBLS360R4W
Heavy Duty Products, IEC Pin and Sleeve, Receptacle, Switched, 60A 125V, 2-Pole 3-Wire Grounding, NEMA 4X/IP69K
Add to List

More Options

Where to Buy

Product Details

General

Color Yellow
Number Of Poles 2-Pole
Series Advantage Switch-Rated
Style IP69k NEMA 4X
Type Receptacle
UPC 783585478531

Electrical Ratings

Amperage Rating 60 A
Current / Amperage Rating 60 A
Voltage Rating 125 VAC
Voltage Rating Description 125 VAC

Conductor Related

Number Of Wires 3-Wire

Resources and Downloads

Installation/Instruction Manual (IOM)

Videos

Advantage Series Switch-Rated Pin & Sleeve

Engineering Drawing