text.skipToContent text.skipToNavigation

HBLS430C12W

By Hubbell Wiring Device-Kellems 

Catalog ID: HBLS430C12W

By Hubbell Wiring Device-Kellems
Catalog ID:  HBLS430C12W
Heavy Duty Products, Pin and Sleeve Devices, Switched, IEC 309, Female Connector, 30A 125/250V, 3-Pole 4- Wire Grounding, NEMA 4X/IP67, Watertight
Add to List

More Options

Where to Buy

Product Details

General

Color Orange
Number Of Poles 3-Pole
Series Advantage Switch-Rated
Style IP69k NEMA 4X
Type Connector
UPC 783585550428

Electrical Ratings

Amperage Rating 30 A
Current / Amperage Rating 30 A
Voltage Rating 125/250 VAC
Voltage Rating Description 125/250 VAC

Conductor Related

Number Of Wires 4-Wire

Logistics

Carton Quantity 10

Resources and Downloads

Installation/Instruction Manual (IOM)

Videos

Advantage Series Switch-Rated Pin & Sleeve

Engineering Drawing