text.skipToContent text.skipToNavigation

Switches and Lighting Controls, Industrial Grade, Disconnect Switches, Replacement Switch, Three Pole, 60A 600V AC, Screw Terminals, Gray

By Hubbell Wiring Device-Kellems 

Catalog ID: HBLDS60100RS

By Hubbell Wiring Device-Kellems
Catalog ID:  HBLDS60100RS
Switches and Lighting Controls, Industrial Grade, Disconnect Switches, Replacement Switch, Three Pole, 60A 600V AC, Screw Terminals, Gray
Add to List

More Options

Where to Buy

Product Details

General

Ingress Protection IP67
Operating Temperature Maximum continuous 75°C and minimum -40°C without Impact
Performance
  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstand 3,000V AC
  • Electrical - Max Working Voltage - 600V AC RMS
  • Environmental - Flammability - UL94-5VA and V-0 classification
  • Environmental - Ingress Protection - IP67 Suitability
  • Environmental - Operating Temperatures - Max Continuous- 75 °C, Minimum -40 ° w/o Impact
  • Mechanical - Impact Resistance - In accordance with UL746C
  • Mechanical - Product Identification - Identification and ratings are a part of the external label and molded into the receptacle mount.
  • Mechanical - Terminal Identification - Terminals identified in accordance with North American and International conventions
Series Non-Fused
Style Replacement Switches
Type Accessories
UPC 783585955216

Electrical Ratings

Amperage Rating 60/100 A
Current / Amperage Rating 60/100 A
Dielectric Strength Withstands 3000V AC minimum

Certifications and Compliance

Industry Standard(s) UL Listed

Logistics

Carton Quantity 10