WBP_HBL30RNB_PRODIMAGE
WBP_HBL30RNB_PRODIMAGE

Switches and Lighting Controls, Mechanical Interlock, Replacement Parts, Motor Disconnects, Replacement Neutral Buss, For 60A

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

HBL60RNB

Switches and Lighting Controls, Mechanical Interlock, Replacement Parts, Motor Disconnects, Replacement Neutral Buss, For 60A

Product details

General

EU RoHS Indicator
Yes
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Performance
Environmental - Operating Temperatures - Max Continuous- 75 °C, Minimum -40 ° w/o Impact
Series
Non-Fused;Fused
Style
Replacement Neutral Blocks
Type
Accessories
UPC
783585162225

Dimensions

Weight
0.1 lb

Certifications And Compliance

Industry Standard(s)
UL Listed
Standards - RoHS Compliance Status
CM

Logistics

Carton Quantity
10