text.skipToContent text.skipToNavigation

RR430PM

by Hubbell Wiring Device-Kellems 

Catalog ID: RR430PM

TradeSelect, Straight Blade, Single Panel Mount Receptacle, 30A 125/250V, 3-Pole 4-Wire Grounding, 14-30R, Black

Panel Mount Receptacle

Product Details

General

Application Residential Range and Dryer Devices
Color Black
Environmental Conditions Indoor Dry Unless Protected By Additional Means
Material - Mounting Hardware Screw Mounting
Number Of Poles 3-Pole
OEM Brand Name Hubbell Wiring Device-Kellems
Series Heavy Duty
Type Single Receptacle
UPC 883778100727

Dimensions

Display Size Standard Sized Product

Electrical Ratings

Amperage Rating 30 A
Connectivity Pressure Terminal Screws
Current / Amperage Rating 30 A
Current Rating 30 A
Phase Single Phase
Voltage Rating 125/250 V
Voltage Rating Description 125/250 V
Wattage 7500

Conductor Related

Number Of Wires 4-Wire
Wire Size #10 AWG

Certifications and Compliance

Industry Standard(s) UL Listed
Nema Rating 14-30R

Logistics

Carton Quantity 50

Resources/Downloads