WBP_RRD151BK_PRODIMAGE
WBP_RRD151BK_PRODIMAGE
Discontinued

TradeSelect, Straight Blade, Single Decorator Receptacle, Self Grounding, 15A 125V, 2-Pole 3-Wire Grounding, 5-15R, Black

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

RRD151BK

TradeSelect, Straight Blade, Single Decorator Receptacle, Self Grounding, 15A 125V, 2-Pole 3-Wire Grounding, 5-15R, Black

Self Grounding

Product details

General

Application
Residential Receptacles
Color
Black
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
EU RoHS Indicator
Yes
Item Type
Decorator Single
Material
Thermoplastic
Material - Mounting Hardware
Screw Mounting
Number Of Poles
2-Pole
OEM Brand Name
Hubbell Wiring Device-Kellems
UPC
883778100345

Dimensions

Display Size
Standard Sized Product

Electrical Ratings

Amperage Rating
15 A
Connectivity
Side Wired
Current / Amperage Rating
15 A
Current Rating
15 A
Phase
Single Phase
Voltage Rating
125 VAC
Voltage Rating Description
125 VAC
Wattage
1875

Conductor Related

Number Of Wires
3-Wire Grounding
Wire Size
#14 AWG to #12 AWG

Certifications And Compliance

Nema Rating
5-15R

Logistics

Carton Quantity
10