text.skipToContent text.skipToNavigation

iDevices Smart Thermostat C-Wire Adapter, 24VAC, 5A

By Hubbell Wiring Device-Kellems 

Catalog ID: IDEV0011

By Hubbell Wiring Device-Kellems
Catalog ID:  IDEV0011
The iDevices Thermostat Wire Adapter adds the function of a Common wire to your existing system with minimal effort and can get you up and running with the iDevices Thermostat in no time! The Thermostat Wire Adapter can also be used to add another wire if additional wiring cannot be run.
  • Adds C-Wire to power your Smart Thermostat
  • Will work with most 24VAC HVAC systems with at least three physical wires running to the thermostat.
  • Includes 18-AWG 5-Conductor Thermostat Wire and Signal Splitter

Add C-wire power to your Smart Thermostat for compatible 24VAC HVAC systems

More Options

Where to Buy

Product Details

General

UPC 852931005681

Dimensions

Depth 6 in. in
Height 10 in
Width 1.5 in

Electrical Ratings

Current / Amperage Rating 5 A
Frequency Rating 60 Hz
Output Voltage 18-30 VAC

Logistics

Carton Quantity 10