text.skipToContent text.skipToNavigation

iDevices Wi-Fi Enabled Smart Dimmer Switch, Works with Amazon Alexa, Apple HomeKit™, and Google Assistant, Single Pole, 3- & 4-Way, 120VAC, White

By Hubbell Wiring Device-Kellems 

Catalog ID: IDEV0009HW

By Hubbell Wiring Device-Kellems
Catalog ID:  IDEV0009HW
This Wi-Fi enabled dimmer switch allows for single pole setup, or use multiple Dimmer Switches for 3- and 4- way functionality, providing unparalleled flexibility anywhere in your home. Customize dimming range to prevent low-level bulb flicker and make subtle brightness adjustments with the power of your voice through Siri®, Alexa or the Google Assistant. With intelligent features like brightness memory and a sleek, integrated design, the iDevices Dimmer Switch will transform any house into a smart home.120VAC, Neutral Wire Required
  • Compatible with Amazon Alexa, Apple HomeKit™, Google Home, and IFTTT
  • Remote access, dynamic 7-day scheduling, and custom automation via the iDevices Connected App (iOS & Android)
  • Standard size, shape, and installation – no hub required
  • In-app trim setting for flicker-free dimming
  • Built-in customizable LED night light (adjustable in iDevices Connected app)
  • UL listed

Transform any home's dimmable lighting control with this voice/app-enabled smart light switch.

Add to List

More Options

Where to Buy

Product Details

General

Lamp Type CFL/LED: 150WIncandescent/Halogen: 400WSupports Forward-Phase Dimming Only
Number Of Poles 1, 3 or 4 Way
UPC 852931005889

Dimensions

Depth 1.72 in
Height 4.13 in
Width 1.77 in

Electrical Ratings

Current / Amperage Rating 3.3 A
Frequency Rating 60 Hz
Output Voltage 120 VAC

Logistics

Carton Quantity 10

Resources and Downloads