text.skipToContent text.skipToNavigation

iDevices Wi-Fi Enabled Smart Socket with Light Ring, Works with Amazon Alexa, Apple HomeKit™, and Google Assistant, 120VAC, White

By Hubbell Wiring Device-Kellems 

Catalog ID: IDEV0002ANP5

By Hubbell Wiring Device-Kellems
Catalog ID:  IDEV0002ANP5
Transform any light into a connected light with iDevices Socket. Screw any standard size bulb and control its power and brightness from anywhere, by simply using your voice. Design a custom schedule and scenes to meet your daily routine and create the perfect ambiance with Socket’s unique color light ring.
  • Compatible with Amazon Alexa, Apple HomeKit™, Google Home, and IFTTT
  • Remote access, dynamic 7-day scheduling, and custom automation via the iDevices Connected App (iOS & Android)
  • Simple setup – no hub required
  • Dimming Capability and compatible with most bulb types
  • Built-in customizable LED night light (adjustable in iDevices Connected app)
  • UL listed

Use any standard size dimmable bulb with the iDevices Socket and control its power and brightness from anywhere.

More Options

Where to Buy

Product Details

General

Lamp Type Most Bulbs, Dimmable
UPC 852931005742

Dimensions

Depth 3.19 in
Height 6.5 in
Width 4.0 in

Electrical Ratings

Frequency Rating 60 Hz
Output Voltage 120 VAC
Wattage 60 W

Logistics

Carton Quantity 5

Resources and Downloads