text.skipToContent text.skipToNavigation

5262WR

by Hubbell Wiring Device-Kellems 

Catalog ID: 5262WR

Straight Blade Devices, Receptacles, Weather Resistant Duplex, Commercial/Industrial Grade, 15A 125V, 2-Pole 3-Wire Grounding, 5-15R, Brown.

  • Weather-resistance complies with national electrical code requirements
  • Compact design
  • Finder Groove Face
  • Triple wipe contacts
Weather Resistant- Self Grounding

Product Details

General

Application Hubbell-Pro Heavy Duty Specification Grade
Color Brown
Environmental Conditions Weather Resistant
Horsepower - Maximum 0.5
Item Type Traditional Duplex
Material - Mounting Hardware Screw Mounting
Number Of Poles 2-Pole
OEM Brand Name Hubbell Wiring Device-Kellems
Operating Temperature Maximum continuous 75°C and minimum -40°C without Impact °C
Performance
  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 2,000V minimum
  • Environmental - Flammability - UL 94 V-2
  • Environmental - Operating Temperatures - Maximum continuous 75°C, minimum -40°C (w/o impact)
  • Mechanical - Product Identification - Ratings are a permanent part of the device
  • Mechanical - Terminal Accommodation - #14-#10 AWG copper stranded or solid conductor only
  • Mechanical - Terminal Identification - Terminals identified in accordance with UL 498 and CSA
Series Hubbell-PRO
Style Finder Groove Face
Type Weather Resistant
UPC 783585358567

Dimensions

Dimensions 3.28 in x 1.41 in x 1.09 in
Display Size Standard Sized Product
Height 1.09 in
Length 3.28 in
Weight 0.2 lb
Width 1.41 in

Electrical Ratings

Amperage Rating 15 A
Connectivity Back and Side Wired
Current / Amperage Rating 15 A
Current Rating 15 A
Dielectric Strength Withstands 2,000V minimum
Phase Single Phase
Voltage Rating Description 125 V
Wattage 1875 W

Conductor Related

Number Of Wires 3-Wire
Wire Size #14 AWG to #10 AWG

Certifications and Compliance

Industry Standard(s)
  • Certified to CSA 22.2, No. 42 File 285
  • Fed. Spec. W-C596G
  • NEMA® WD-6 Compliant
  • UL Listed to UL498 File No. E2186
Nema Rating 5-15R

Logistics

Carton Quantity 10 EA

Resources/Downloads