WBP_HBL9395_PRODIMAGE
WBP_HBL9395_PRODIMAGE

Straight Blade Devices, Receptacles, Surface Mounted, Aluminum Housing, Industrial Grade, 3-Pole 3-Wire Non-Grounding, 30A 125/250V, 10-30R.

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

HBL9395

Straight Blade Devices, Receptacles, Surface Mounted, Aluminum Housing, Industrial Grade, 3-Pole 3-Wire Non-Grounding, 30A 125/250V, 10-30R, Black, Single Pack.

  • Sequenced contacts assure protection
  • Catalog number, ratings and certifications molded in face
  • One piece design power and ground contacts

Standard

Product details

General

Application
Heavy Duty
Color
Black
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
EU RoHS Indicator
Yes
Horsepower - Maximum
2
Item Type
Single
Material
Thermoplastic/Composite
Material - Mounting Hardware
Screw Mounting
Number Of Poles
3-Pole
OEM Brand Name
Hubbell Wiring Device-Kellems
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Performance
  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 2,000V minimum
  • Environmental - Flammability - UL 94 V0
  • Environmental - IP Suitability - IP20
  • Environmental - Operating Temperatures - Maximum continuous 75°C, minimum -40°C (w/o impact)
  • Mechanical - Product Identification - Ratings are a permanent part of the device
  • Mechanical - Terminal Accommodation - #12 AWG through #4 AWG copper wire only
  • Mechanical - Terminal Identification - Terminals identified in accordance with UL 498 and CSA
Series
Extra Heavy Duty
Style
Non-Grounding
Type
Receptacle
UPC
783585015552

Dimensions

Dimensions
5.06 in x 2.5 in x 2.06 in
Display Size
Standard Sized Product
Height
2.06 in
Length
5.06 in
Weight
0.85 lb
Width
2.5 in

Electrical Ratings

Amperage Rating
30 A
Connectivity
Back and Side Wired Screw Terminals
Current / Amperage Rating
30 A
Current Rating
30 A
Dielectric Strength
Withstands 2,000V minimum
Phase
Single Phase
Voltage Rating
  • 125 V
  • 250 V
Voltage Rating Description
125/250 V
Wattage
7500 W

Conductor Related

Number Of Wires
3-Wire
Wire Size
#12 AWG to #4 AWG

Certifications And Compliance

Industry Standard(s)
  • CSA Certified
  • NEMA® WD-6 Compliant
  • UL Listed File E2186
Nema Rating
10-30R

Logistics

Carton Quantity
10