text.skipToContent text.skipToNavigation

HBL515PVO

by Hubbell Wiring Device-Kellems 

Catalog ID: HBL515PVO

Straight Blade Devices, Male Plug, Valise Series, Industrial/CommercialGrade, Straight, 2-Pole 3-Wire Grounding, 15A 125V, 5-15P, Orange, Single Pack, Economy Version

  • Hinged one piece body design for easy assembly
  • Powerful, offsetting cord grips clamp on individual conductors
  • Assembly screws are captive and will not fall out while wiring

Product Details

General

Application Industrial/Commercial Grade
Color Orange
Horsepower - Maximum 0.50
Item Type Valise
Material Polycarbonate
Material - Mounting Hardware Cord Mounted
Number Of Poles 2-Pole
OEM Brand Name Hubbell Wiring Device-Kellems
Operating Temperature Maximum continuous 75°C and minimum -40°C without Impact
Performance
  • Electrical:Current Interrupting: Certified for current interrupting at full rated current
  • Dielectric Voltage: Withstands 2,000V minimum
  • Mechanical: Product Identification: Ratings are a permanent part of the device
  • Terminal Accommodation: #18-#12 AWG stranded copper wire only
  • Terminal Identification: Terminals identified in accordance with UL 498 and CSA
  • Environmental :Flammability: UL 94 HB or better
  • IP Suitability: IP20
  • Operating Temperatures: Maximum continuous 75°C
  • minimum -40°C (w/o impact)
UPC 783585000534

Dimensions

Weight 0.1 lb

Electrical Ratings

Amperage Rating 15 A
Connectivity Screw Terminals
Current / Amperage Rating 15 A
Current Rating 15 A
Dielectric Strength Withstands 2,000V minimum
Phase Single Phase
Voltage Rating 125 V
Voltage Rating Description 125 V

Conductor Related

Number Of Wires 3-Wire
Wire Size #18 AWG to #12 AWG

Certifications and Compliance

Industry Standard(s)
  • CSA Certified to C22.2 No 42 File 280C
  • NEMA® WD-6 Compliant
  • UL Listed to UL498 File E1706
Nema Rating 5-15P

Logistics

Carton Quantity 50 EA

Resources/Downloads