text.skipToContent text.skipToNavigation

IG20CRAL

by Hubbell Wiring Device-Kellems 

Catalog ID: IG20CRAL

Straight Blade Devices, Receptacles, Duplex, Commercial Grade, Corrosion Resistant, 20A 125V, 2-Pole 3-Wire Grounding, 5-20R, Back and Side Wired, Almond.

  • Triangle marking on face indicates isolated ground
  • Smooth face
  • Triple wipe contacts
Isolated Ground

Product Details

General

Application Commercial Specification Grade
Color Almond
Environmental Conditions Indoor Dry Unless Protected By Additional Means
Horsepower - Maximum 1
Item Type Traditional Duplex
Material Nylon
Material - Mounting Hardware Screw Mounting
Number Of Poles 2-Pole
OEM Brand Name Hubbell Wiring Device-Kellems
Operating Temperature Maximum continuous 75°C and minimum -40°C without Impact
Performance
  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 2,000V minimum
  • Environmental - Flammability - UL 94 V-2
  • Environmental - Operating Temperatures - Maximum continuous 75°C minimum -40°C (w/o impact)
  • Mechanical - Product Identification - Ratings are a permanent part of the device
  • Mechanical - Terminal Accommodation - #12-#10 AWG copper stranded or solid conductor only
  • Mechanical - Terminal Identification - Terminals identified in accordance with UL 498 and CSA
Series Commercial Specification Grade
Style Smooth Face
Type Standard Duplex
UPC 783585147666

Dimensions

Dimensions 1.32 in x 1.06 in x 3.28 in
Display Size Standard Sized Product
Height 3.28 in
Length 1.32 in
Width 1.06 in

Electrical Ratings

Amperage Rating 20 A
Connectivity Side Wired
Current / Amperage Rating 20 A
Current Rating 20 A
Dielectric Strength Withstands 2,000V minimum
Phase Single Phase
Voltage Rating 125 V
Voltage Rating Description 125 V
Wattage 2500 W

Conductor Related

Number Of Wires 3-Wire
Wire Size #12 AWG to #10 AWG

Certifications and Compliance

Industry Standard(s)
  • Certified to CSA C22.2, No. 42
  • Fed. Spec. W-C-596
  • NEMA® WD-6 Compliant
  • UL Listed to UL498 File No. E2186
Nema Rating 5-20R

Logistics

Carton Quantity 10 EA

Resources/Downloads