text.skipToContent text.skipToNavigation

HBL1447

by Hubbell Wiring Device-Kellems 

Catalog ID: HBL1447

Straight Blade Devices, Male Plug, Elasto-Grip Dust Tight, Industrial/Commercial Grade, Straight, 2-Pole 3- Wire Grounding, 15A 125V, 5-15P, Yellow, Single Pack.

  • Thermoplastic elastomer housing
  • Dust and moisture seal around cord
Weatherproof Boot

Product Details

General

Application Industrial/Commercial Grade
Horsepower - Maximum 2
Item Type Insulgrip Plug
Material Polycarbonate
Number Of Poles 2-Pole
Operating Temperature Maximum continuous 75°C and minimum -40°C without Impact
Performance
  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 2,000V minimum
  • Environmental - Flammability - UL 94 HB or better
  • Environmental - IP Suitability - IP20
  • Environmental - Operating Temperatures - Maximum continuous 75°C minimum -40°C (w/o impact)
  • Mechanical - Terminal Accommodation - #18-10 AWG. Standed copper wire only
  • Mechanical - Terminal Identification - Terminals identified in accordance with UL 498 and CSA
Series Elastogrip
Style Standard
Type Plugs
UPC 783585013015

Dimensions

Height 2.19 in
Length 2.19 in
Weight 0.20 lb
Width 1.55 in

Electrical Ratings

Amperage Rating 15 A
Current / Amperage Rating 15 A
Current Rating 15 A
Dielectric Strength Withstands 2,000V minimum
Phase Single Phase
Voltage Rating 125 V
Voltage Rating Description 125 V

Conductor Related

Number Of Wires 3-Wire
Wire Size #18 AWG to #10 AWG

Certifications and Compliance

Industry Standard(s)
  • CSA Certified to C22.2 No. 42 File 280
  • NEMA® WD-6 Compliant
  • UL Listed to UL498 File E1706
Nema Rating 5-15P

Logistics

Carton Quantity 10 EA

Resources/Downloads