text.skipToContent text.skipToNavigation

HBL5364VBK

by Hubbell Wiring Device-Kellems 

Catalog ID: HBL5364VBK

Straight Blade Devices, Male Plug, Valise Series, Industrial/Commercial Grade, Straight, 2-Pole 3-Wire Grounding, 20A 125V, 5-20P, Black, Single Pack

  • Hinged one piece body design for easy assembly
  • Powerful, offsetting cord grips clamp on individual conductors
  • Assembly screws are captive and will not fall out while wiring

Product Details

General

Application Industrial/Commercial Grade
Horsepower - Maximum 1
Item Type Valise
Material Polycarbonate
Material - Mounting Hardware Cord Mounted
Number Of Poles 2-Pole
Operating Temperature Maximum continuous 75°C and minimum -40°C without Impact
Performance
  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 2,000V minimum
  • Environmental - Flammability - UL 94 HB or better
  • Environmental - IP Suitability - IP20
  • Environmental - Operating Temperatures - Maximum continuous 75°C minimum -40°C (w/o impact)
  • Mechanical - Terminal Accommodation - #18-10 AWG. Standed copper wire only
  • Mechanical - Terminal Identification - Terminals identified in accordance with UL 498 and CSA
Series Valise
Style Standard
Type Plugs
UPC 783585019222

Dimensions

Weight 0.15 lb

Electrical Ratings

Amperage Rating 20 A
Connectivity Screw Terminals
Current / Amperage Rating 20 A
Current Rating 20 A
Dielectric Strength Withstands 2,000V minimum
Phase Single Phase
Voltage Rating 125 V
Voltage Rating Description 125 V

Conductor Related

Number Of Wires 3-Wire
Wire Size #18 AWG to #10 AWG

Certifications and Compliance

Industry Standard(s)
  • CSA Certified to C22.2 No 42 File 280C
  • NEMA® WD-6 Compliant
  • UL Listed to UL498 File E1706
Nema Rating 5-20P

Logistics

Carton Quantity 10 EA

Resources/Downloads