text.skipToContent text.skipToNavigation

HBL5366EBK

by Hubbell Wiring Device-Kellems 

Catalog ID: HBL5366EBK

Straight Blade Devices, Male Plug, Insulgrip Heavy Duty, Industrial/Commercial Grade, Straight, 2-Pole 3- Wire Grounding, 20A 125V, 5-20P, Black, Single Pack, Rated for 12/3 SO.

  • Ribbed nylon housing is impact and chemical resistant
  • VARI-SIZE adjustable cord clamp
  • Fast lead assembly screws
  • Beveled housing prevents snagging

Product Details

General

Application Industrial/Commercial Grade
Horsepower - Maximum 1
Item Type Insulgrip Plug
Material Polycarbonate
Number Of Poles 2-Pole
Operating Temperature Maximum continuous 75°C and minimum -40°C without Impact
Performance
  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 2,000V minimum
  • Environmental - Flammability - UL 94 HB or better
  • Environmental - IP Suitability - IP20
  • Environmental - Operating Temperatures - Maximum continuous 75°C minimum -40°C (w/o impact)
  • Mechanical - Terminal Accommodation - #18-10 AWG. Standed copper wire only
  • Mechanical - Terminal Identification - Terminals identified in accordance with UL 498 and CSA
Series Insulgrip
Style Standard
Type Plugs
UPC 783585541389

Dimensions

Weight 0.15 lb

Electrical Ratings

Amperage Rating 20 A
Current / Amperage Rating 20 A
Current Rating 20 A
Dielectric Strength Withstands 2,000V minimum
Phase Single Phase
Voltage Rating 125 V
Voltage Rating Description 125 V

Conductor Related

Number Of Wires 3-Wire
Wire Size #18 AWG to #10 AWG

Certifications and Compliance

Industry Standard(s)
  • CSA Certified to C22.2 No. 42 File 280
  • Fed. Spec. W-C596G
  • NEMA® WD-6 Compliant
  • UL Listed to UL498 File E1706
Nema Rating 5-20P

Logistics

Carton Quantity 10 EA